??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
076109
Description
INS-SCED-100
Weight
0.37 lbs
A
1.34 Inch
C
0.59 Inch
D
2.0472 Inch
J
0.16 Inch
L
1.32 Inch
Screw (UNF)
1/4-28
W
0.56 Inch
Y
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.